Menu Search

Retaining Washer 5.3 mm 10.0 mm 1.0 mm PA

Retaining Washer made from LDPE and featuring a 11.0 mm | 0.433 in Outside Diameter, 5.3 mm | 0.209 in Inside Diameter and 1.3 mm | 0.051 in Thickness. This item is compatible with M5 screws sizes.
Item code:

015205008703

87670 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0266
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 26.60

1000 x £ 0.0266

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Blue
Compatible Screw Sizes (All) M5
Outside Diameter 10.0 mm
Inside Diameter 5.3 mm
Thickness 1.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us