Menu Search

Retaining Washer 6.4 mm 11.0 mm 1.5 mm LDPE

Retaining Washer made from LDPE and featuring a 12.0 mm | 0.472 in Outside Diameter, 6.4 mm | 0.252 in Inside Diameter and 1.6 mm | 0.063 in Thickness. This item is compatible with M6 screws sizes.
Item code:

015206008703

245891 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0328
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 32.80

1000 x £ 0.0328

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Low Density Polyethylene
Colour Blue
Compatible Screw Sizes (All) M6
Outside Diameter 11.0 mm
Inside Diameter 6.4 mm
Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us