Menu Search

Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

Retaining Washer made from LDPE and featuring a 17.0 mm | 0.669 in Outside Diameter, 8.4 mm | 0.331 in Inside Diameter and 2.0 mm | 0.079 in Thickness. This item is compatible with M7 screws sizes.
Item code:

015208008703

1146498 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0635
1000 + £ 0.0622
Standard pack: 500

Order in multiple of 500

Total price:

£ 31.75

500 x £ 0.0635

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Blue
Compatible Screw Sizes (All) M7
Outside Diameter 15.0 mm
Inside Diameter 8.4 mm
Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us