Menu Search

Retaining Washer 10.5 mm 18.0 mm 1.5 mm PA

Retaining Washer made from LDPE and featuring a 18.0 mm | 0.709 in Outside Diameter, 10.5 mm | 0.413 in Inside Diameter and 1.5 mm | 0.059 in Thickness. This item is compatible with M10 screws sizes.
Item code:

015210008703

81936 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0902
1000 + £ 0.0884
Standard pack: 500

Order in multiple of 500

Total price:

£ 45.10

500 x £ 0.0902

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Blue
Compatible Screw Sizes (All) M10
Outside Diameter 18.0 mm
Inside Diameter 10.5 mm
Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us