Menu Search

Retaining Washer 2.7 mm 5.0 mm 1.5 mm PA

Essentra Part Number:

10055809

Manufacturer Part Number:

031025000001

10342 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0339
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 33.90

1000 x £ 0.0339

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 2.7 mm
Outside Diameter 5.0 mm
Thickness 1.5 mm
Material PA
Full Material Polyamide 66
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us