Menu Search

Retaining Washer 6.4 mm 6.4 mm 2.8 mm PA

Item code:

031060000001

120685 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0381
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 38.10

1000 x £ 0.0381

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Flat Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 10.0 mm
Inside Diameter 6.4 mm
Thickness 2.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us