Menu Search

Retaining Washer 5.3 mm 15.0 mm 1.5 mm PA

Item code:

032050000001

56456 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0704
1000 + £ 0.0689
Standard pack: 500

Order in multiple of 500

Total price:

£ 35.20

500 x £ 0.0704

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 15.0 mm
Inside Diameter 5.3 mm
Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us