Menu Search

Retaining Washer 6.4 mm 18.0 mm 2.0 mm PA

Item code:

032060000001

43900 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.089
1000 + £ 0.0873
Standard pack: 500

Order in multiple of 500

Total price:

£ 44.50

500 x £ 0.089

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Natural
Compatible Screw Sizes (All) M6
Outside Diameter 18.0 mm
Inside Diameter 6.4 mm
Thickness 2.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us