Menu Search

Retaining Washer 6.4 mm 18.0 mm 2.0 mm PA

Black PVC Anti-Loss Washer Retaining Washer - 8.4 mm | 0.331 in; 25.0 mm | 0.984 in; Thickness 2.5 mm | 0.098 in; Compatible Screw Sizes M3
Item code:

032060011407

42576 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0917
1000 + £ 0.0899
Standard pack: 500

Order in multiple of 500

Total price:

£ 45.85

500 x £ 0.0917

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Black
Compatible Screw Sizes (All) M6
Outside Diameter 18.0 mm
Inside Diameter 6.4 mm
Thickness 2.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us