Menu Search

Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

Black PVC Anti-Loss Washer Retaining Washer - 6.4 mm | 0.252 in; 30.0 mm | 1.181 in; Thickness 3.0 mm | 0.118 in; Compatible Screw Sizes M3
Item code:

033030011407

18148 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0725
1000 + £ 0.071
Standard pack: 500

Order in multiple of 500

Total price:

£ 36.25

500 x £ 0.0725

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us