Menu Search

Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

Item code:

033060000001

18669 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3039
500 - 999 £ 0.2971
1000 + £ 0.2916
Standard pack: 100

Order in multiple of 100

Total price:

£ 30.39

100 x £ 0.3039

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Natural
Compatible Screw Sizes (All) M3
Outside Diameter 30.0 mm
Inside Diameter 6.4 mm
Thickness 3.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us