Menu Search

Retaining Washer 10.5 mm 18.0 mm 1.5 mm PA

Item code:

041100000001

19461 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.1056
1000 + £ 0.1035
Standard pack: 500

Order in multiple of 500

Total price:

£ 52.80

500 x £ 0.1056

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 18.0 mm
Inside Diameter 10.5 mm
Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us