Menu Search

Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

Essentra Part Number:

10070741

Manufacturer Part Number:

1040060900VR

81000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1122
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 112.20

1000 x £ 0.1122

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 12.0 mm
Thickness 1.6 mm
Material HDPE
Full Material High Density Polyethylene
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us