Quantity | Unit price |
---|---|
1000 + | £ 0.1278 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Anti-Loss Washer |
---|---|
Full Material | High Density Polyethylene |
Colour | Natural |
Outside Diameter | 16.0 mm |
Outside Diameter | 0.63 in |
Inside Diameter | 5.2 mm |
Inside Diameter | 0.205 in |
Thickness | 1.6 mm |
Thickness | 0.063 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.