Menu Search

Retaining Washer 7.0 mm 16.0 mm 1.5 mm PA

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT010062C

2395 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0388
5000 - 19999 £ 0.0349
20000 + £ 0.0314
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 38.80

1000 x £ 0.0388

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 6.6
Colour Natural
Compatible Screw Sizes (All) #10
Outside Diameter 16.0 mm
Inside Diameter 7.0 mm
Thickness 1.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us