Menu Search

Retaining Washer 23.8 mm 34.1 mm 1.5 mm PA

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

16FWRT875062

1750 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 £ 0.0772
1250 - 4999 £ 0.0694
5000 + £ 0.0625
Standard pack: 250

Order in multiple of 250

Total price:

£ 19.30

250 x £ 0.0772

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Polyamide 66
Colour Natural
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us