Quantity | Unit price |
---|---|
100 - 499 | £ 0.1431 |
500 - 999 | £ 0.1403 |
1000 + | £ 0.138 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Washer Type | Anti-Loss Flat Washer |
---|---|
Full Material | Polycarbonate |
Colour | Natural |
Compatible Screw Sizes (All) | M4 |
Outside Diameter | 12.0 mm |
Outside Diameter | 0.472 in |
Inside Diameter | 4.6 mm |
Inside Diameter | 0.181 in |
Thickness | 0.8 mm |
Thickness | 0.031 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.