Quantity | Unit price |
---|---|
1 + | £ 32.7625 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 26.4 mm |
---|---|
Body Diameter | 1.039 in |
Body Height | 31.5 mm |
Body Height | 1.24 in |
Handle Height | 45.0 mm |
Handle Height | 1.772 in |
Overall Length | 86.0 mm |
Overall Length | 3.386 in |
Handle Material | PA |
Colour | Black |
Finish | Matt |
Handle Style | Fold-away handle |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.