Quantity | Unit price |
---|---|
100 + | £ 0.2807 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Flat Fix |
Hole B Fix Type | Snap Lock Fix |
Hole Diameter A | 10.0 mm |
Hole Diameter A | 0.394 in |
Panel Thickness A Range | 1.0 - 1.4 mm |
Panel Thickness A Range | 0.039 - 0.055 in |
Panel Thickness B Range | 1.4 - 2.0 mm |
Panel Thickness B Range | 0.055 - 0.079 in |
Spacer Length | 10.1 mm |
Spacer Length | 0.398 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.