Menu Search

Street Sign Post Plug 28.5 mm Blue LDPE

Finned Hole Plug prevents tubing from the ingress of dirt. A small pull-tab offers quick fitting and removal from the application. The design is fitted with soft fins that makes this part ideal for use with thin-walled copper tube.
Item code:

110776

17581 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.2261
1500 + £ 0.1473
Standard pack: 1500

Order in multiple of 150

Total price:

£ 33.92

150 x £ 0.2261

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Material LDPE
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us