Quantity | Unit price |
---|---|
15 - 149 | £ 0.7851 |
150 - 749 | £ 0.5607 |
750 + | £ 0.5047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 89.3 mm |
---|---|
D | 3.516 in |
d1 | 68.5 mm |
d1 | 2.697 in |
Type | 1 |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.