Quantity | Unit price |
---|---|
7 - 69 | £ 1.1741 |
70 - 349 | £ 0.8387 |
350 + | £ 0.7548 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 159.5 mm |
---|---|
D | 6.28 in |
d1 | 124.5 mm |
d1 | 4.902 in |
Type | 1 |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.