Quantity | Unit price |
---|---|
20 - 199 | £ 0.5777 |
200 - 999 | £ 0.4127 |
1000 + | £ 0.3714 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 92.0 mm |
---|---|
D | 3.622 in |
Compatible Pipe Type | PE-LD |
Type | 2 |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.