Quantity | Unit price |
---|---|
10 - 99 | £ 0.605 |
100 - 499 | £ 0.4321 |
500 + | £ 0.3889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 105.0 mm |
---|---|
D | 4.134 in |
Compatible Pipe Type | PE-LD |
Type | 2 |
Material | LDPE |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.