Menu Search

Ribbed Pipe-End Plug Red LDPE

This Ribbed Pipe-End Plug seals the ends of pipes and tubes. It has a straight wall on the outside diameter, which provides a firm friction fit to the inside diameter. It is black, composed of LDPE and protects against pollutants.  
Item code:

20595746

50 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 0.6616
100 - 499 £ 0.4726
500 + £ 0.4253
Standard pack: 100

Order in multiple of 10

Total price:

£ 6.62

10 x £ 0.6616

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Pipe Type PE-LD
Type 3
Material LDPE
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us