10272664
492200
| Quantity | Unit price |
|---|---|
| 200 - 1999 | £ 0.0531 |
| 2000 - 9999 | £ 0.0379 |
| 10000 + | £ 0.0341 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 9.9 mm |
|---|---|
| D | 0.39 in |
| d1 | 0.224 in |
| d1 | 5.7 mm |
| d2 | 0.461 in |
| d2 | 11.7 mm |
| H | 11.6 mm |
| H | 0.457 in |
| Type | 6 |
| Material | LDPE - PIR |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue