Quantity | Unit price |
---|---|
50 - 499 | £ 0.7778 |
500 - 4999 | £ 0.3806 |
5000 + | £ 0.3723 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 53.5 mm |
---|---|
D | 2.106 in |
d1 | 29.0 mm |
d1 | 1.142 in |
Compatible Pipe Type | DIN |
Material | LDPE |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.