Menu Search

Ribbed Tube End Plugs

In stock

Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.

  • Ribbed shape assures a snug fit and prevents leaking while providing added grip and stability.
  • It keeps dust, dirt, and contaminants from entering.
  • It is simple to install, pushed into the hole until it is snug.
Material: PE Colour: Red, White Series Code: SR1604, SR1603

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
43 results
Product SKUs information
Item Code Price range Availability h Colour H Grip Type d h1 Type View
£ 0.3835 - £ 0.6071 Request the lead time here
9.5 mm
White
With Finger Grip
70.0 mm
2
£ 0.3293 - £ 0.8103 Request the lead time here
7.5 mm
White
With Finger Grip
66.0 mm
2
£ 0.5072 - £ 1.2011 Request the lead time here
8.1 mm
White
With Finger Grip
4 mm
2
£ 0.364 - £ 0.7347 6000 In stock
8.9 mm
White
With Finger Grip
3 mm
2
£ 0.2904 - £ 0.5836 Request the lead time here
6.0 mm
White
With Finger Grip
71.0 mm
2
£ 0.2376 - £ 0.4768 250 In stock
9.5 mm
White
With Finger Grip
60.0 mm
2
£ 0.4266 - £ 1.037 580 In stock
12.7 mm
White
With Finger Grip
3.5 mm
2
£ 0.471 - £ 1.0213 Request the lead time here
7.5 mm
White
With Finger Grip
95.0 mm
2
£ 0.8629 - £ 1.7743 10750 In stock
15.2 mm
White
With Finger Grip
127.8 mm
2
£ 0.1304 - £ 0.3283 38000 In stock
10.5 mm
White
12.0 mm
Without Finger Grip
70.0 mm
1.5 mm
1
199152 £ 0.2292 - £ 0.6774 6140 In stock
12.5 mm
Red
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
1
£ 0.1681 - £ 0.3491 12580 In stock
12.5 mm
Red
14.0 mm
With Finger Grip
80.0 mm
1.5 mm
1
£ 0.1342 - £ 0.1998 Request the lead time here
7.8 mm
Red
8.0 mm
With Finger Grip
30.0 mm
1.0 mm
1
£ 0.0591 - £ 0.155 Request the lead time here
10.8 mm
White
11.7 mm
With Finger Grip
50.0 mm
1.2 mm
1
£ 0.2334 - £ 0.6774 7500 In stock
12.5 mm
White
14.0 mm
With Finger Grip
90.0 mm
1.6 mm
1
50126 £ 0.4891 - £ 1.1047 Request the lead time here
12.8 mm
Red
14.0 mm
With Finger Grip
110.0 mm
1.3 mm
1
10228 £ 0.0515 - £ 0.1248 29007 In stock
10.8 mm
White
11.6 mm
Without Finger Grip
40.0 mm
1.2 mm
1
£ 0.0591 - £ 0.1156 30615 In stock
10.8 mm
White
11.7 mm
Without Finger Grip
50.0 mm
1.2 mm
1
£ 0.2529 - £ 0.8181 270 In stock
12.5 mm
White
14.0 mm
Without Finger Grip
100.0 mm
1.5 mm
1
10543 £ 0.7059 - £ 1.9072 12670 In stock
13.0 mm
White
14.0 mm
With Finger Grip
125.0 mm
1.0 mm
1
  • of 3
Tube End Plug 70.0 mm 9.5 mm PE White

12560

Price Range
£ 0.6071 - £ 0.3835

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • h
    9.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 66.0 mm 7.5 mm PE White

12582

Price Range
£ 0.8103 - £ 0.3293

Stock Levels
Request the lead time here
Attributes
  • d
    66.0 mm
  • h
    7.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 4.000 in 8.1 mm PE White

12627

Price Range
£ 1.2011 - £ 0.5072

Stock Levels
Request the lead time here
Attributes
  • d
    4 mm
  • h
    8.1 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 3.000 in 8.9 mm PE White

12561

Price Range
£ 0.7347 - £ 0.364

Stock Levels
6000 In stock
Attributes
  • d
    3 mm
  • h
    8.9 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 71.0 mm 6.0 mm PE White

10725

Price Range
£ 0.5836 - £ 0.2904

Stock Levels
Request the lead time here
Attributes
  • d
    71.0 mm
  • h
    6.0 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 60.0 mm 9.5 mm PE White

12581

Price Range
£ 0.4768 - £ 0.2376

Stock Levels
250 In stock
Attributes
  • d
    60.0 mm
  • h
    9.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 3.500 in 12.7 mm PE White

12626

Price Range
£ 1.037 - £ 0.4266

Stock Levels
580 In stock
Attributes
  • d
    3.5 mm
  • h
    12.7 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 95.0 mm 7.5 mm PE White

12584

Price Range
£ 1.0213 - £ 0.471

Stock Levels
Request the lead time here
Attributes
  • d
    95.0 mm
  • h
    7.5 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 127.8 mm 15.2 mm PE White

12628

Price Range
£ 1.7743 - £ 0.8629

Stock Levels
10750 In stock
Attributes
  • d
    127.8 mm
  • h
    15.2 mm
  • Colour
    White
  • Material
    PE
  • Grip Type
    With Finger Grip
Tube End Plug 70.0 mm 10.5 mm PE White

10246

Price Range
£ 0.3283 - £ 0.1304

Stock Levels
38000 In stock
Attributes
  • d
    70.0 mm
  • H
    12.0 mm
  • h1
    1.5 mm
  • h
    10.5 mm
  • Colour
    White
Tube End Plug 90.0 mm 12.5 mm PE Red

199152

Price Range
£ 0.6774 - £ 0.2292

Stock Levels
6140 In stock
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 80.0 mm 12.5 mm PE Red

199060

Price Range
£ 0.3491 - £ 0.1681

Stock Levels
12580 In stock
Attributes
  • d
    80.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    Red
Tube End Plug 30.0 mm 7.8 mm PE Red

10422

Price Range
£ 0.1998 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • d
    30.0 mm
  • H
    8.0 mm
  • h1
    1.0 mm
  • h
    7.8 mm
  • Colour
    Red
Tube End Plug 50.0 mm 10.8 mm PE White

199501

Price Range
£ 0.155 - £ 0.0591

Stock Levels
Request the lead time here
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 90.0 mm 12.5 mm PE White

199505

Price Range
£ 0.6774 - £ 0.2334

Stock Levels
7500 In stock
Attributes
  • d
    90.0 mm
  • H
    14.0 mm
  • h1
    1.6 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 110.0 mm 12.8 mm PE Red

50126

Price Range
£ 1.1047 - £ 0.4891

Stock Levels
Request the lead time here
Attributes
  • d
    110.0 mm
  • H
    14.0 mm
  • h1
    1.3 mm
  • h
    12.8 mm
  • Colour
    Red
Tube End Plug 40.0 mm 10.8 mm PE White

10228

Price Range
£ 0.1248 - £ 0.0515

Stock Levels
29007 In stock
Attributes
  • d
    40.0 mm
  • H
    11.6 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 50.0 mm 10.8 mm PE White

10242

Price Range
£ 0.1156 - £ 0.0591

Stock Levels
30615 In stock
Attributes
  • d
    50.0 mm
  • H
    11.7 mm
  • h1
    1.2 mm
  • h
    10.8 mm
  • Colour
    White
Tube End Plug 100.0 mm 12.5 mm PE White

10248

Price Range
£ 0.8181 - £ 0.2529

Stock Levels
270 In stock
Attributes
  • d
    100.0 mm
  • H
    14.0 mm
  • h1
    1.5 mm
  • h
    12.5 mm
  • Colour
    White
Tube End Plug 125.0 mm 13.0 mm PE White

10543

Price Range
£ 1.9072 - £ 0.7059

Stock Levels
12670 In stock
Attributes
  • d
    125.0 mm
  • H
    14.0 mm
  • h1
    1.0 mm
  • h
    13.0 mm
  • Colour
    White