10568705
10568705
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 22.4329 |
| 10 + | £ 13.3999 |
| ID | 1.898 in |
|---|---|
| ID | 48.2 mm |
| OD | 64.0 mm |
| OD | 2.52 in |
| Ring Type | Unlipped |
| Colour | Blue |
| Material | EPDM |
| Commodity Code | 4016930090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue