This range of Lipped and Un-lipped hygienic Ring Seal Clamps are the latest advancement in contamination detection and containment, thus helping reduce product loss and increase productivity. This unique range of metal detectable elastomer compounds has been developed specially, to meet the stringent demands of the pharmaceutical and food processing industries.
Fragments as small as 2 to 3 millimetres can be easily identified by in-line metal detection equipment that are used to detect products contaminated by process lines. Typical applications include static sealing applications for food processing equipment and pharmaceutical drug manufacturing equipment in the bioscience industry.
These ring seal clamps have excellent mechanical properties and sealing efficiency. They feature a blue seal to assist easy identification. They are free from animal derived ingredients.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | ID | Ring Type | Colour | Material | OD | View | |
---|---|---|---|---|---|---|---|---|
£ 12.1373 - £ 20.3191 | Request the lead time here |
0.898 in
22.8 mm
|
Lipped
|
Blue
|
FKM
|
1.988 in
50.5 mm
|
||
£ 10.4153 - £ 17.4363 | Request the lead time here |
1.409 in
35.8 mm
|
Lipped
|
Blue
|
EPDM
|
1.988 in
50.5 mm
|
||
£ 9.7765 - £ 9.7765 | Request the lead time here |
1.409 in
35.8 mm
|
Unlipped
|
Black
|
VMQ
|
1.988 in
50.5 mm
|
||
£ 13.4982 - £ 22.5975 | Request the lead time here |
2.382 in
60.5 mm
|
Unlipped
|
Blue
|
EPDM
|
3.051 in
77.5 mm
|
||
£ 18.942 - £ 31.7109 | Request the lead time here |
2.382 in
60.5 mm
|
Lipped
|
Blue
|
FKM
|
3.051 in
77.5 mm
|
||
£ 13.9704 - £ 23.3879 | Request the lead time here |
2.382 in
60.5 mm
|
Lipped
|
Black
|
VMQ
|
3.051 in
77.5 mm
|
||
£ 20.7751 - £ 34.7797 | Request the lead time here |
2.882 in
73.2 mm
|
Lipped
|
Blue
|
FKM
|
3.583 in
91.0 mm
|
||
£ 36.6619 - £ 61.376 | Request the lead time here |
3.85 in
97.8 mm
|
Lipped
|
Blue
|
FKM
|
4.685 in
119.0 mm
|
||
£ 23.5525 - £ 39.4294 | Request the lead time here |
3.85 in
97.8 mm
|
Lipped
|
Black
|
VMQ
|
4.685 in
119.0 mm
|
||
£ 7.7767 - £ 7.7767 | Request the lead time here |
0.898 in
22.8 mm
|
Lipped
|
Blue
|
EPDM
|
1.988 in
50.5 mm
|
||
£ 7.9989 - £ 7.9989 | Request the lead time here |
0.898 in
22.8 mm
|
Lipped
|
Black
|
VMQ
|
1.988 in
50.5 mm
|
||
£ 7.6379 - £ 7.6379 | Request the lead time here |
0.898 in
22.8 mm
|
Unlipped
|
Black
|
VMQ
|
1.988 in
50.5 mm
|
||
£ 10.2486 - £ 10.2486 | Request the lead time here |
1.409 in
35.8 mm
|
Lipped
|
Black
|
VMQ
|
1.988 in
50.5 mm
|
||
£ 13.5815 - £ 22.737 | Request the lead time here |
1.898 in
48.2 mm
|
Lipped
|
Black
|
VMQ
|
2.52 in
64.0 mm
|
||
£ 14.1926 - £ 23.7599 | Request the lead time here |
2.382 in
60.5 mm
|
Lipped
|
Blue
|
EPDM
|
3.051 in
77.5 mm
|
||
£ 19.7752 - £ 33.1058 | Request the lead time here |
2.882 in
73.2 mm
|
Unlipped
|
Blue
|
FKM
|
3.583 in
91.0 mm
|
||
£ 21.3028 - £ 35.6631 | Request the lead time here |
2.882 in
73.2 mm
|
Lipped
|
Blue
|
EPDM
|
3.583 in
91.0 mm
|
||
£ 22.8859 - £ 38.3135 | Request the lead time here |
3.85 in
97.8 mm
|
Lipped
|
Blue
|
EPDM
|
4.685 in
119.0 mm
|
||
£ 15.498 - £ 25.9453 | Request the lead time here |
1.409 in
35.8 mm
|
Unlipped
|
Blue
|
EPDM
|
1.988 in
50.5 mm
|
||
£ 13.8037 - £ 23.109 | Request the lead time here |
1.898 in
48.2 mm
|
Lipped
|
Blue
|
EPDM
|
2.52 in
64.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.