Menu Search

Ring Seals - Metric

In production

These D-Ring Seals are intended to form a secure seal in static and dynamic applications, preventing fluid or gas loss and repelling oils and chemicals. D-ring seals provide improved groove stability over O-ring seals, preventing the seal from twisting or rolling during operation or installation. This results in a more trustworthy seal and enhances the seal's lifespan.

It is made of Nitrile Butadiene Rubber (NBR) and suits a 3/4"" fitting. It is simple to insert into a machined groove, where the flat edge of the D-ring provides stability, a tight fit, and a secure seal that prevents leakage. Used in various industries, including automotive, oil and gas, chemical processing, and pharmaceutical manufacturing.

Series Code :SR6159

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Ring Type Number of Pieces Thread Size Colour Full Material Type View
£ 1.5147 - £ 3.0224 Request the lead time here
D-ring
100
3/4 in
Black
Nitrile Butadiene Rubber
2
D-ring NBR Ring Seal Black

490100

Price Range
£ 3.0224 - £ 1.5147

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Ring Type
    D-ring
  • Full Material
    Nitrile Butadiene Rubber
  • Number of Pieces
    100
  • Thread Size
    3/4 in