Menu Search

Rivet Cover Cap 4.0 mm 12.0 mm LDPE White

This screw cap fits securely into the top of screws, covering the screw head neatly and providing protection from dust and dirt ingress. Made from white LDPE.
Item code:

064251211303

25000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0402
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 40.20

1000 x £ 0.0402

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Rivet Cap
Fitting Style Push Fit
Colour White
Full Material Low Density Polyethylene
Pin Diameter 2.5 mm
Cap Diameter 12.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us