Quantity | Unit price |
---|---|
1000 + | £ 0.0435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Rivet Cap |
---|---|
Fitting Style | Push Fit |
Colour | Black |
Full Material | Low Density Polyethylene |
Pin Diameter | 3.2 mm |
Pin Diameter | 0.126 in |
Cap Diameter | 15.0 mm |
Cap Diameter | 0.591 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue