Menu Search

Rivet Cover Cap 1.9 mm 8.0 mm HDPE Beige

This blind rivet cap is made from beige HDPE and provides the rivet with protection from dust and dirt ingress.
Item code:

065180715404

25000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0387
1000 + £ 0.0379
Standard pack: 500

Order in multiple of 500

Total price:

£ 19.35

500 x £ 0.0387

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Beige
Full Material High Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us