Menu Search

Rivet Cover Cap HDPE Grey

This blind rivet cap is made from grey HDPE and provides the rivet with protection from dust and dirt ingress.
Item code:

065271531804

56000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0579
1000 + £ 0.0566
Standard pack: 500

Order in multiple of 500

Total price:

£ 28.95

500 x £ 0.0579

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Blind Rivet Cap
Fitting Style Push Fit
Colour Grey
Full Material High Density Polyethylene
Pin Diameter 2.7 mm
Cap Diameter 14.6 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us