Quantity | Unit price |
---|---|
1000 + | £ 0.0725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Blind Rivet Cap |
---|---|
Fitting Style | Push Fit |
Colour | White |
Full Material | High Density Polyethylene |
Pin Diameter | 2.8 mm |
Pin Diameter | 0.11 in |
Cap Diameter | 11.4 mm |
Cap Diameter | 0.449 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue