Menu Search

Rivet Cover Cap 3.7 mm 14.9 mm HDPE White

This blind rivet cap is made from white HDPE and provides the rivet with protection from dust and dirt ingress.
Item code:

065371316404

28304 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0612
1000 + £ 0.06
Standard pack: 500

Order in multiple of 500

Total price:

£ 30.60

500 x £ 0.0612

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material High Density Polyethylene
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us