Menu Search

Rivet Feet 15.0 mm 6.0 mm 0.165 in TPE Black

Fast Foot made from TPE (-50 to 95°C), and the Rivet/Screw material is Acetal (-40 to 95°C) - both rated UL94 HB. The Grommet material is UL94 V2 rated PA6 (-50 to 115°C) (the grommet is sold seperately). Colour is black. Ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment.
Item code:

FF-006-P4X8B

7138 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.3723
Standard pack: 100

Order in multiple of 100

Total price:

£ 37.23

100 x £ 0.3723

Add sample +

Specifications

Imperial
Metric
SKU attributes
Height 6.0 mm
Base Diameter 15.0 mm
Compatible Hole Diameter Range 4.1 - 4.2 mm
Accessory Type Rivet Mount Feet
Colour Black
Full Material Thermo Plastic Elastomer
Base Material Elastomer
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us