Menu Search

Rivet Feet 10.0 mm 4.8 mm 0.146 in TPE

Foot, Snap Rivet Mount has a black appearance. The rivet is made from UL94 V2 rated PA 6/6 (-50 to 115°C) and the base is made from TPE (-40 to 100°C). Secured with a rivet to protect floors and tube ends.
Item code:

FSR-1

990 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.3213
5000 + £ 0.2719
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 321.30

1000 x £ 0.3213

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height 4.8 mm
Base Diameter 10.0 mm
Compatible Hole Diameter Range 3.6 - 3.7 mm
Colour Black
Full Material Nylon;Thermoplastic Elastomere
Base Material Elastomer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us