Menu Search

Rivet Feet 20.0 mm 10.0 mm 8.1 mm PP

Soft Fast Foot that is made from UL94 HB rated black TPE (-60 to 95°C), which has a hardness of 86 Shore A. The pin is made from PP (0 to 65°C) and is also UL94 HB rated. Ideal for wooden cabinets, equipment enclosures, free-standing, electrical/electronic equipment.
Item code:

SFF-117-PP

17836 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 + £ 0.2573
Standard pack: 200

Order in multiple of 200

Total price:

£ 51.46

200 x £ 0.2573

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Height 10.0 mm
Base Diameter 20.0 mm
Compatible Hole Diameter Range 8.1 mm
Accessory Type Rivet Mount Feet
Colour Black
Full Material Thermo Plastic Elastomer
Base Material PP;Elastomer
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us