Menu Search

Rivet Gun 16.2 mm (L) 221.0 mm (W)

This Plastic Rivet Gun is suitable for use with Blind Rivets. Single-hand operation enables a reduction in the amount of force needed for riveting - by up to 40 per cent.
Essentra Part Number:

10390757

Manufacturer Part Number:

495141

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 232.5118
Standard pack: 1

Order in multiple of 1

Total price:

£ 232.51

1 x £ 232.5118

Specifications

Imperial
Metric
SKU attributes
Compatible Rivet Type Blind
Operation Type Hand Operated - Manual
Colour Blue
Material Plastic
Commodity Code 8205598000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us