Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
REHCBS-4-01 | £ 0.6536 - £ 0.7262 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.047 - 0.106 in
1.2 - 2.7 mm
|
0.252 in
6.4 mm
|
|
£ 0.671 - £ 0.7455 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.079 - 0.071 in
2.0 - 1.8 mm
|
0.047 - 0.106 in
1.2 - 2.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1014 - £ 0.1127 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1249 - £ 0.1387 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
||
£ 0.1335 - £ 0.1483 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.437 in
11.1 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.1568 - £ 0.1738 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1568 - £ 0.1738 | 1000 In stock |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1664 - £ 0.1849 | 1005 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1568 - £ 0.1738 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.437 in
11.1 mm
|
||
£ 0.1381 - £ 0.1535 | 8000 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.264 in
0.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
£ 0.1665 - £ 0.185 | 713 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1172 - £ 0.1302 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.1361 - £ 0.1681 | 400 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
£ 0.1364 - £ 0.1511 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.264 in
0.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
£ 0.1568 - £ 0.1738 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
£ 0.1568 - £ 0.1738 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.626 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 0345 528 0474 or email us at sales@essentracomponents.co.uk and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.