Menu Search

Rivet Locking PCB Support Pillars

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1389 - £ 0.1714 1352 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 2076 In stock
4.1 mm
1.6 mm
5.7 - 6.7 mm
22.2 mm
£ 0.1389 - £ 0.1714 4068 In stock
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
£ 0.1665 - £ 0.185 7000 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
2.7 - 3.7 mm
12.7 mm
£ 0.1121 - £ 0.1246 11000 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1195 - £ 0.1328 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1389 - £ 0.1714 7000 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1389 - £ 0.1714 968 In stock
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1597 - £ 0.1972 3000 In stock
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
£ 0.1389 - £ 0.1714 3000 In stock
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
10027738 £ 0.1389 - £ 0.1714 7000 In stock
4.1 mm
1.6 mm
2.7 - 3.7 mm
12.7 mm
£ 0.1034 - £ 0.1149 797 In stock
4.8 mm
4.1 mm
0.79 - 1.98 mm
1.5 - 2.7 mm
12.7 mm
£ 0.1274 - £ 0.1415 2000 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1335 - £ 0.1483 16939 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
3.7 - 4.7 mm
15.9 mm
£ 0.1389 - £ 0.1714 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.16 - £ 0.1772 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
£ 0.1664 - £ 0.1849 21231 In stock
4.0 mm
4.1 mm
1.6 - 1.57 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1389 - £ 0.1714 990 In stock
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
  • of 2
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10112786

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
1352 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 22.2 mm Nylon 6/6

10027776

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
2076 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    5.7 - 6.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027806

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
4068 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027691

Price Range
£ 0.185 - £ 0.1665

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027684

Price Range
£ 0.1246 - £ 0.1121

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10112793

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027790

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10488119

Price Range
£ 0.1328 - £ 0.1195

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10112779

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10027783

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
968 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 15.9 mm PA

10027745

Price Range
£ 0.1972 - £ 0.1597

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm
Snap Rivet Locking Support 19.1 mm Nylon 6/6

10027707

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027738

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    2.7 - 3.7 mm
Snap Rivet Locking Support 12.7 mm Nylon 6/6

10027622

Price Range
£ 0.1149 - £ 0.1034

Stock Levels
797 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm Nylon 6/6

10027660

Price Range
£ 0.1415 - £ 0.1274

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 15.9 mm Nylon 6/6

10027639

Price Range
£ 0.1483 - £ 0.1335

Stock Levels
16939 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 11.1 mm Nylon 6/6

10027820

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 12.7 mm PA

10630280

Price Range
£ 0.1772 - £ 0.16

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) Nylon 6/6

10027677

Price Range
£ 0.1849 - £ 0.1664

Stock Levels
21231 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 15.9 mm Nylon 6/6

10027813

Price Range
£ 0.1714 - £ 0.1389

Stock Levels
990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm