Menu Search

Rivet Locking PCB Support Pillars

In stock

Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1364 - £ 0.1511 7423 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 6.7 mm
22.2 mm
£ 0.1568 - £ 0.1738 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
£ 0.1014 - £ 0.1056 9000 In stock
4.0 mm
4.1 mm
1.6 mm
0.7 - 6.7 mm
22.2 mm
£ 0.1731 - £ 0.1975 Request the lead time here
4.0 mm
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1361 - £ 0.1681 7400 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1566 - £ 0.1933 3000 In stock
4.1 mm
1.6 mm
3.7 - 4.7 mm
15.9 mm
£ 0.1361 - £ 0.1681 2352 In stock
4.1 mm
1.6 mm
7.2 - 8.7 mm
25.4 mm
£ 0.1568 - £ 0.1738 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
2.7 - 3.7 mm
15.9 mm
£ 0.1364 - £ 0.1511 Request the lead time here
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 8.7 mm
25.4 mm
£ 0.1568 - £ 0.1738 1000 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
1.5 - 2.7 mm
12.7 mm
£ 0.1731 - £ 0.1975 10233 In stock
4.0 mm
4.1 mm
1.6 mm
0.7 - 1.6 mm
9.5 mm
£ 0.1361 - £ 0.1681 3990 In stock
4.1 mm
1.6 mm
0.7 - 4.7 mm
15.9 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
0.7 - 3.7 mm
12.7 mm
£ 0.1361 - £ 0.1681 2000 In stock
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1566 - £ 0.1933 5000 In stock
4.1 mm
1.6 mm
4.7 - 5.7 mm
19.1 mm
£ 0.1361 - £ 0.1681 Request the lead time here
4.1 mm
1.6 mm
1.5 - 2.7 mm
11.1 mm
£ 0.1568 - £ 0.1738 4000 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
3.7 - 4.7 mm
19.1 mm
£ 0.1364 - £ 0.1511 9698 In stock
4.8 mm
4.1 mm
0.8 - 2.0 mm
0.7 - 1.6 mm
11.1 mm
£ 0.1731 - £ 0.1975 2000 In stock
4.0 mm
4.1 mm
1.6 mm
0.7 - 5.7 mm
19.1 mm
  • of 2
Snap Rivet Locking Support 22.2 mm PA

SRLAHS-14-01

Price Range
£ 0.1511 - £ 0.1364

Stock Levels
7423 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

SRLAHS-7-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 22.2 mm PA

SRLCBS-14-01

Price Range
£ 0.1056 - £ 0.1014

Stock Levels
9000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 12.7 mm PA

SRLCBS-8-01

Price Range
£ 0.1975 - £ 0.1731

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRSCBS-6-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 1.6 mm
Snap Rivet Locking Support 25.4 mm PA

SRSCBS-M3-16-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
7400 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 15.9 mm PA

SRSCBS-M4-10-19

Price Range
£ 0.1933 - £ 0.1566

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    3.7 - 4.7 mm
Snap Rivet Locking Support 25.4 mm PA

SRSCBS-M4-16-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
2352 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    7.2 - 8.7 mm
Snap Rivet Locking Support 15.9 mm PA

SRLAHS-10-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 25.4 mm PA

SRLAHS-16-01

Price Range
£ 0.1511 - £ 0.1364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 12.7 mm PA

SRLAHS-8-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 9.5 mm (L) PA

SRLCBS-6-01

Price Range
£ 0.1975 - £ 0.1731

Stock Levels
10233 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Snap Rivet Locking Support 15.9 mm PA

SRSCBS-10-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
3990 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 4.7 mm
Snap Rivet Locking Support 12.7 mm PA

SRSCBS-8-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    0.7 - 3.7 mm
Snap Rivet Locking Support 11.1 mm PA

SRSCBS-M3-7-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 19.1 mm PA

SRSCBS-M4-12-19

Price Range
£ 0.1933 - £ 0.1566

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    4.7 - 5.7 mm
Snap Rivet Locking Support 11.1 mm PA

SRSCBS-M4-7-01

Price Range
£ 0.1681 - £ 0.1361

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Male Thread Fix
  • Hole B Fix Type
    Hole Fix
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.5 - 2.7 mm
Snap Rivet Locking Support 19.1 mm PA

SRLAHS-12-19

Price Range
£ 0.1738 - £ 0.1568

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 11.1 mm PA

SRLAHS-7-01

Price Range
£ 0.1511 - £ 0.1364

Stock Levels
9698 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.8 mm
  • Locking Head Height A
    5.6 mm
Snap Rivet Locking Support 19.1 mm PA

SRLCBS-12-01

Price Range
£ 0.1975 - £ 0.1731

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Hole Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm