Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1731 - £ 0.1975 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.1361 - £ 0.1681 | 7400 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
£ 0.1566 - £ 0.1933 | 3000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1361 - £ 0.1681 | 2352 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.283 - 0.343 in
7.2 - 8.7 mm
|
1 in
25.4 mm
|
||
£ 0.1568 - £ 0.1738 | 1000 In stock |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1731 - £ 0.1975 | 11233 In stock |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
£ 0.1361 - £ 0.1681 | 3990 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
£ 0.1361 - £ 0.1681 | 2000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
£ 0.1566 - £ 0.1933 | 5000 In stock |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
£ 0.1361 - £ 0.1681 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
£ 0.1568 - £ 0.1738 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.626 in
15.9 mm
|
||
£ 0.1364 - £ 0.1511 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
||
£ 1.1005 - £ 1.1005 | 1994 In stock |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.079 - 0.071 in
2.0 - 1.8 mm
|
0.047 - 0.106 in
1.2 - 2.7 mm
|
0.5 in
12.7 mm
|
||
REHCBS-4-01 | £ 1.0669 - £ 1.0669 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.047 - 0.106 in
1.2 - 2.7 mm
|
0.252 in
6.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.