Menu Search

Rod Ends with Eye Hole

In production

Steel rods with eye bolts that come in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Item Code Price range Availability Length to Hole Center Thread Size Inside Diameter Outside Diameter Thread Length View
£ 10.451 - £ 10.451 Request the lead time here
50.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
£ 7.7264 - £ 7.7264 Request the lead time here
75.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
1504662 £ 24.6929 - £ 24.6929 Request the lead time here
130.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 59.6921 - £ 59.6921 Request the lead time here
130.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
£ 29.4709 - £ 29.4709 Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 9.8192 - £ 9.8192 Request the lead time here
75.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
1504664 £ 17.1113 - £ 17.1113 Request the lead time here
75.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 8.0028 - £ 8.0028 Request the lead time here
75.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
£ 16.5585 - £ 16.5585 Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 10.5037 - £ 10.5037 Request the lead time here
75.0 mm
M5
5.0 mm
12.0 mm
32.0 mm
£ 12.5702 - £ 12.5702 Request the lead time here
130.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
£ 34.2621 - £ 34.2621 Request the lead time here
130.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 30.9846 - £ 30.9846 Request the lead time here
160.0 mm
M20
20.0 mm
40.0 mm
63.0 mm
£ 6.9893 - £ 6.9893 Request the lead time here
50.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
1504669 £ 14.6894 - £ 14.6894 Request the lead time here
75.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
£ 12.2806 - £ 12.2806 Request the lead time here
75.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
£ 25.3774 - £ 25.3774 Request the lead time here
75.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
  • of 2
Eye Bolt M8 32.0 mm 18.0 mm Stainless Steel

1504686

Price Range
£ 10.451 - £ 10.451

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Steel

1504687

Price Range
£ 7.7264 - £ 7.7264

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504662

Price Range
£ 24.6929 - £ 24.6929

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Stainless Steel

1504674

Price Range
£ 59.6921 - £ 59.6921

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

1504666

Price Range
£ 29.4709 - £ 29.4709

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Stainless Steel

1504684

Price Range
£ 9.8192 - £ 9.8192

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

1504664

Price Range
£ 17.1113 - £ 17.1113

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Steel

1504657

Price Range
£ 8.0028 - £ 8.0028

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

1504665

Price Range
£ 16.5585 - £ 16.5585

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M5 32.0 mm 12.0 mm Stainless Steel

1504680

Price Range
£ 10.5037 - £ 10.5037

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    6.0 mm
  • Shank Diameter
    5.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    12.0 mm
  • Inside Diameter
    5.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Steel

1504661

Price Range
£ 12.5702 - £ 12.5702

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

1504668

Price Range
£ 34.2621 - £ 34.2621

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M20 63.0 mm 40.0 mm Steel

1504675

Price Range
£ 30.9846 - £ 30.9846

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    160.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Steel

1504685

Price Range
£ 6.9893 - £ 6.9893

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

1504669

Price Range
£ 14.6894 - £ 14.6894

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Stainless Steel

1504688

Price Range
£ 12.2806 - £ 12.2806

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

1504670

Price Range
£ 25.3774 - £ 25.3774

Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm