Menu Search

Rotary Damper - With Gear 0.12 N 8.8 mm POM

Item code:

078101069999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 1.8551
Standard pack: 10

Order in multiple of 10

Total price:

£ 18.55

10 x £ 1.8551

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Length 17.0 mm
Distance Between Fixing Holes 19.6 mm
Housing Diameter 15.0 mm
Maximum Operating Temperature 90 °C
Overall Height 8.0 mm
Overall Length 20.8 mm
Wheel Outside Diameter 10.4 mm
Full Material Polyoxymethylene; Nylon 66; Polycarbonate; Silicone; Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 0.12 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us