Quantity | Unit price |
---|---|
10 - 49 | £ 5.5859 |
50 + | £ 5.4764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Length | 17.0 mm |
---|---|
Body Length | 0.669 in |
Distance Between Fixing Holes | 19.4 mm |
Distance Between Fixing Holes | 0.764 in |
Housing Diameter | 15.0 mm |
Housing Diameter | 0.591 in |
Maximum Operating Temperature | 90 °C |
Maximum Operating Temperature | 194 °F |
Overall Height | 7.9 mm |
Overall Height | 0.311 in |
Overall Length | 21.0 mm |
Overall Length | 0.827 in |
Wheel Outside Diameter | 10.4 mm |
Wheel Outside Diameter | 0.409 in |
Full Material | Polyoxymethylene;Polyamide 6.6;Polycarbonate;Silicone |
Colour | Black |
Gear Type | Standard Spur Gear |
Torque | 0.95 N |
Torque | 0.95 N |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue