Menu Search

Rotary Damper - With Gear 2.2 N 8.8 mm POM

This rotary dampers bidirectional with gear control the speed and acceleration of a movement in a travelling body such as flaps, box panels and appliance doors. Simple and time saving assembly, no maintenance needed, soundless movement with a silicone damper. Operating torque 1.50
Item code:

078137069999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 £ 5.6697
50 + £ 5.5585
Standard pack: 10

Order in multiple of 10

Total price:

£ 56.70

10 x £ 5.6697

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Length 22.5 mm
Distance Between Fixing Holes 22.5 mm
Housing Diameter 15.0 mm
Maximum Operating Temperature 90 °C
Overall Height 7.7 mm
Overall Length 24.0 mm
Wheel Outside Diameter 10.4 mm
Full Material Polyoxymethylene;Polyamide 6.6;Polycarbonate;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 2.2 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us