Quantity | Unit price |
---|---|
10 - 49 | £ 6.8181 |
50 - 249 | £ 6.6812 |
250 + | £ 6.5443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Between Fixing Holes | 32.0 mm |
---|---|
Distance Between Fixing Holes | 1.26 in |
Housing Diameter | 18.6 mm |
Housing Diameter | 0.732 in |
Maximum Operating Temperature | 90 °C |
Maximum Operating Temperature | 194 °F |
Overall Height | 19.0 mm |
Overall Height | 0.748 in |
Overall Length | 40.0 mm |
Overall Length | 1.575 in |
Wheel Outside Diameter | 16.2 mm |
Wheel Outside Diameter | 0.638 in |
Full Material | Polyoxymethylene;Polyamide 6.6;Silicone Oil |
Colour | Black |
Gear Type | Standard Spur Gear |
Torque | 7.5 N |
Torque | 7.5 N |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue